| Low Input Voltage 150mA Linear Regulator | 1.35 | 6 | 0.15 | 50 | 0.5 | 0.25 | | | 2.7 | 7 | | TSOT23-5 | | | |
|
Low Input Voltage 500mA Linear Regulator | 1.35 | 6.5 | 0.5 | 26 | 0.5 | 0.29 | | | 0.1 | 7 | | QFN8-2X3 | | Download | |
|
Dual, Low Noise 200mA Linear Regulator | 2.7 | 6 | 0.2A | 69 | | 0.09 | | | 0.114 | 0.04 | | TSOT-23-6 | | Download | |
|
Dual, Low Noise, High PSRR 200mA Linear Regulator
| 2.7 | 6 | 0.2A | 73db | | 0.073 | | | 0.114 | 0.04 | | QFN8 2x2 | | Download | |
|
800mA High PSRR, ULDO Linear Regulator | 1.0 | 5.5 | 0.8 | 48 | 0.5 | 0.06 | | | | 100 | | QFN8-23 | | Download | |
|
42V, 30mA, Low Power Adjustable Output Linear Regulator | 4 | 42 | 0.030 | 65 | 1.23 | 0.70 | | | 0.012 | <8 | | TSOT23-5 | QFN8 | Download | |
|
Low Dropout 150mA Linear Regulator
| 2.7 | 6.5 | 0.15 | 70 | 1.22 | 0.15 | | | 0.125 | 0.1 | | TSOT23-5 | | | |
|
Low Dropout 250mA Linear Regulator
| 2.7 | 6.5 | 0.25 | 70 | 1.22 | 0.23 | | | 0.125 | 0.1 | | TSOT23-5 | | Download | |
| | |
2.7 | 6.5 | 0.5 | 26 | 0.5 | 0.29 | | | 0.1 | 7 | | QFN8-2X3 | | Download | |
|
High Performance Regulated Charge Pump | |
2.8 | 5 | | | | | | | 2 | 0.1MA | | TSOT23-6 | | Download | |
|
Dual, Ultra Low Noise,High PSRR 300mA Linear Regulator | 2.5 | 6 | .3 | 72 | | .073 | | | .114 | | | TQFN8 | | Download | |
|
3A Dual Supply Very Low Dropout Linear Regulator | 1.1 | 5 | 3 | 32 | 0.9 | 150 | | | 0.22 | | QFN10 | QFN32 | | Download | |
|
Low Dropout 150mA Linear Regulator | 2.7 | 6.5 | 150 | 50 | 1.222 | 0.150 | | | | | | QFN8 2x2 | TSOT23 -5 | Download | |
|
Low Noise, High PSRR,1A Linear Regulator | 2.5 | 5.5 | 1 | 70 | .5 | 140 | | | 0.11 | 5 | | QFN8 | | Download | |
|
3A,1.3V,6.0V DDR Memory Termination Regulator | 1.3 | 6 | 3 | | 1/2 | | | | N/A | N/A | | MSOP8E | | Download | |
|
Ultra-Low-Noise Low-Dropout,120mA Linear Regulator | 2 | 6 | 0.12 | 78 | 1.2 | 172m | | | 0.05 | 0.2 | N/A | 5-SC70 | | Download | |
|
300mA LDO Linear Regulator with Integrated Reset Circuit | 2.5 | 5.5 | 300 | 57 | 1.2 | 114 | | | 80 | | | TQFN8/6 | TSOT23-6 | Download | |
| High precision, High PSRR Low Dropout Voltage Regulator | 1.7 | 5.5 | 0.25 | 48 | 1.2 | 0.06 | | | | 0.01 | | TSOT23-5 | | Download | |